Electronica
munich, germany | november 12-15
munich, germany | november 12-15
munich, germany | november 12-15
munich, germany | november 12-15
munich, germany | november 12-15
munich, germany | november 12-15
munich, germany | november 12-15
munich, germany | november 12-15
About Us
Products
Resources
Solutions
CONNECT WITH US AT THE
About Littelfuse
Founded in 1927, Littelfuse is a diversified industrial technology manufacturing company empowering a sustainable, connected, and safer world. Across more than 20 countries, and with approximately 17,000 global associates, we partner with customers to design and deliver innovative, reliable solutions.
Littelfuse offers an extensive technology portfolio—fuses, semiconductors, polymers, ceramics, relays, sensors, switches, and more. Serving over 100,000 end customers, our products are found in a variety of industrial, transportation, and electronics end markets— everywhere, every day.
Visit ecatalog
Technical Resources
Check out our technical resources for detailed guides, product information, and best practices to help you fully understand and utilize our solutions.
8755 West Higgins Road Suite 500, Chicago, IL, 60631 USA, 773-628-1000
Copyright © 2024 Littelfuse, Inc.
booth location
Come find us in booth Hall C3, Booth 340
November 12 - 15
Munich, Germany
TTape™ platform
Fill out the contact form, and our team of experts will get back to you promptly. Whether you have questions about our products, need technical support, or require detailed information, we are here to help.
Contact Us
+1 773-628-1000
8755 West Higgins Road Suite 500, Chicago, IL,
60631 USA
Reverse standoff voltage 3.3V to 600V. Peak pulse power rating 200W to 30KW. High current protection available.
TVS Diodes
Featured Products
view product
view product
Littelfuse offers a broad range of Gate Driver ICs up to 30A peak output current in various package versions including real power.
Gate Driver ICs
view product
Littelfuse Current Sense Resistors provide an optimal, low-cost solution for measuring current flow to provide control and overcurrent protection
Current Sensing Resistors
view product
Littelfuse offers the largest selection of IGBT devices with low energy losses, exceptional ruggedness, and low on-state voltages.
Discrete IGBTs
view product
Littelfuse relays control circuits with a low-power signal, ideal for HVAC, standby power supplies, and telephone exchanges.
Mechanical Relays
view product
Littelfuse offers miniature flange-mount Omnipolar TMR sensors with versatile mounting options, switching up to 5.5 Vdc and 3.0 mA, and customizable lead lengths.
TMR Sensors
view product
Littelfuse offers 1200V SiC MOSFETs in discrete packages, providing superior speed and low losses for high-voltage industrial power supplies.
Phase Leg SiC MOSFETs
Our team of experts will be there to discuss comprehensive insights into the latest products and solutions that address:
Solutions
EV Charging
Since 1927, Littelfuse has led in automotive fuses. Our expertise boosts EV charging performance with tailored solutions and EV standards insights.
Littelfuse enhances safety, reliability, and efficiency in smart buildings with solutions for circuit protection, power control, and sensing.
Building Automation
Littelfuse improves PUE with solutions for alternate cooling, electrical protection, power quality, and thermal sensing, offering comprehensive protection for data center infrastructure.
Data Center
Littelfuse, a global leader in circuit protection and power control, partners with customers to deliver innovative solutions for a safer, greener world amid rising demand for renewable energy.
Renewable Energy
Contact Us
view product
Littelfuse surface mount varistors protect circuits against high transient voltage, offering quality-built protection.
Varistors
We will also be demonstrating our new technology - the TTape™ platform.
The TTape™ platform is a distributed temperature monitoring technology for battery packs that helps to improve the detection of localized cell overheating. This device helps to increase the lifetime of batteries and provides thermal runaway protection
TTape™ Platform
Hall C3, Booth 340
Hall C3, Booth 340
view product
Littelfuse surface mount varistors protect circuits against high transient voltage, offering quality-built protection.
Varistors
Click for more information
Click for more information
Click for more information
Click for more information
Littelfuse offers a broad range of miniature tactile, ultra-miniature tactile and micro miniature tactile switches for printed circuit board mounting.
Tactile Switches
view product
Littelfuse digital temperature indicators integrate easily, with exponential resistance increase at set temperatures, ideal for compact, accurate systems.
Digital Temperature Indicators
view product
Littelfuse AEC-Q200 qualified fuses with fast response to faulty current, lead-free, halogen-free, and RoHS compliant.
AEC-Q200 Qualified Fuses
view product
Littelfuse offers a broad range of miniature tactile, ultra-miniature tactile and micro miniature tactile switches for printed circuit board mounting.
Tactile Switches
view product
Littelfuse AEC-Q200 qualified fuses with fast response to faulty current, lead-free, halogen-free, and RoHS compliant.
AEC-Q200 Qualified Fuses
view product
Littelfuse digital temperature indicators integrate easily, with exponential resistance increase at set temperatures, ideal for compact, accurate systems
Digital Temperature Indicators
view product
Littelfuse, a global leader in circuit protection and power control, partners with customers to deliver innovative solutions for a safer, greener world amid rising demand for renewable energy.
Renewable Energy
Littelfuse improves PUE with solutions for alternate cooling, electrical protection, power quality, and thermal sensing, offering comprehensive protection for data center infrastructure.
Data Center
Littelfuse enhances safety, reliability, and efficiency in smart buildings with solutions for circuit protection, power control, and sensing.
Building Automation
Since 1927, Littelfuse has led in automotive fuses. Our expertise boosts EV charging performance with tailored solutions and EV standards insights.
EV Charging
12th November
Enhancing Battery Safety and
Longevity with TTape :
Distributed Temperature Monitoring
Our team of experts will be there to present comprehensive insights into the topics that address:
Forum presentations
2 PM
electronica stage, Hall 4
Marco Doms
Paulius Juskevicius
TM
14th November
11:40-12:10 PM
The Visionary Stage
Francesco Fiaschi
Cybersecurity Landscape in Automotive
Click for more information
Click for more information
Click for more information
Click for more information
Click for more information
Click for more information
Click for more information
Click for more information
Presentations
Presentations
Sr. Manager, Business Development New Platforms
Strategic Marketing Manager
Senior Embedded Software Engineer
Sr. Manager, Business Development New Platforms
Strategic Marketing Manager
Senior Embedded Software Engineer