Read More
The hotspot "on view - cycle next number (0% to 19%)", located above the large numbers on the canvas, has an On View Cycle – Next interaction. This interaction triggers the slideshow to continuously cycle through the text layers in the group "0% to 19%" at a .01 sec rate. Once it cycles through all the text layers, the last layer in the group is an additional hotspot "on view - stop cycle" which has two interactions applied to it. The first interaction shows the last text layer, "19%". The second interaction hides the "on view - cycle next number (0% to 19%)" hotspot to prevent it from cycling through the group again.
To replace an image, select the png or jpeg on the canvas or in the layers panel and click the "Replace image" button, which is next to the image thumbnail in the design panel. Any applied animations, interactions, image edits, or object states to the original image will carry over to the new one.
Tip: Try to make the new image a similar size and dimension to the image being replaced.
Object states give you the ability to assign various “states” to an element on the canvas. You can also apply object states to images that have been masked to create some really unique effects. In this example the image has a default state and a hover state. In the hover state, the image increases in size. The image is masked to the rounded square shape. Thus, when the user hovers over the image it looks like the image is zooming in as the image is constrained to the masked rounded square shape.
Remove the background of images by simply right clicking on an image and selecting “Remove Background.” In a matter of seconds, the foreground will be detected, and everything else behind it will disappear automatically, leaving behind an image with a completely transparent background.
Masking assets in the studio allows you to transform images and GIFs into virtually any shape you want. To mask an image, place a shape over the image on the canvas. This can be a standard shape (circle, square, triangle) from the Ceros shape tool, or a custom shape you’ve created using the path tool. You can also use PNG images and SVG Icons as masking objects as well. Then, select both the masking shape and original asset by holding down shift and clicking on both objects on the canvas or in your layers panel. With both objects selected, right click and select “Create Mask” from the right click menu. Your original asset will be cropped into the masking shape that you’ve applied.
Create an engaging and interactive landing page to display features using object states, masks, and blending modes.
Template - Professional Services Landing Page
1280px x 2050px
The "On Click- Cycle Next/Previous" interaction triggers the carousel to cycle to the next asset or group of assets in a designated folder or group.
Request Consultation
Request Consultation
x
Connect with Littelfuse at
Aircraft Interiors Expo 2024
28 - 30 May | Hamburg, Germany
Booth - 6C90
We offer a range of products for several applications:
Lavatories
Overhead Compartments
Crew Rest Compartments
Galleys
In-Flight Entertainment
Flight Control
Lighting
66 satellites
Orbit: LEO Orbit (About 781 km)
Launch Year: 2017
Launch Vehicle: Delta II 7920-10C, Proton-K/17S40,
Chang Zheng 2C-III/SD
Year of Service: 2
Orbit: MEO (23 222 km)
Launch Date: from 2005 to 2025
Launch Location: French Guiana
Launch Vehicle: Arianne 5 / Sojuz
Year of Service: Ongoing
Orbit: GEO Orbit (36 000 km)
First Launch Year: 2022
Launch Location: French Guiana
Launch Vehicle: Arianne 5
Year of Service: About 20
Orbit: Various
Launch Date: from 1996 to 2023
Orbit: Lissajous Orbit
(707 000 km)
Launch Year: 2016
Launch Location: French Guiana
Launch Vehicle:
Soyuz-2/Fregat-MT
Year of Service: About 12
Littelfuse, Inc.
8755 West Higgins Road Suite 500, Chicago, IL, 60631 USA,
773-628-1000 Copyright © 2024 Littelfuse, Inc.
Lets talk!
Technical Resources
Explore how we can help you find the right solution for your most challenging designs by accessing our Technical Resources.
C&K® Switches
Selection Guide
Click for more information
Visit eCatalog
Aerospace Application Guide
Circuit Protection Products Selection Guide
Click for more information
Click for more information
Request a consultation by completing the form below.
General
Certifications
ISO 9001
ISO 14001
ISO 50001
E.I.S. Electronics is now part of Littelfuse and has long-standing experience in Electrical Wiring Interconnection tasks in many demanding systems.
We support our customers from design to production and aftermarket services.
Aviation
Certifications
AS 9100
Find us in Booth - 6C90!
setPTM Temperature Indicators
Discrete MOSFETs
AeroSplice Connectors
Tactile Swtiches
Push Buttons
Fuses
PolySwitch® Resettable PPTCs
TVS Diodes
Connectors
Harnesses
Cabin Convenience Controllers
Power Semiconductor and IC Selection Guide
Click for more information
Power Semiconductor and IC Selection Guide
Click for more information
High-Reliability TVS Diodes
Technology Brief
Click for more information
![](https://media-s3-us-east-1.ceros.com/littelfuse/images/2024/05/10/1f2ba48a210452a52012a6445433bdad/hi-rel-app-note.png)