SURGE PROTECTION DEVICES
TYPE 2
SPD2 SERIES
Surges may be caused by an indirect lightning strike but, many are caused by equipment being turned on or off inside a facility.
These surges damage components costing money to repair or replace as well as create unplanned downtime resulting in unfulfilled orders, missed deadlines, unreliable systems and/or dangerous situations.
Power Distribution
Electrical Loads
Industrial Controls
Computers and
Communications
HVAC or Medical Equipment
SPD Type & Voltage-coded Plug-in Modules.
Unique module configuration prevents module installation in the wrong base
The DIN-rail mounted SPDs are available in a wide range of operating voltages and include solar applications.
They are ideal for:
SPD2 1P+0 SERIES
The surge protection devices for the 1+0 configuration are available for 60 V to 600 V nominal voltage sub-distribution board applications.
Screwless Pluggable
RC Connector
Easy-Mounting Clip Design
Fast and simple to replace
No tools required
Visual Life Indicator
Quick visual indication
for replacement status
Interlocking Tab Mechanism
Secures module to
withstand vibration
SPD2 1P+1 SERIES
The surge protection devices for the 1+1 configuration are available for 60 V to 277 V nominal voltage sub-distribution board applications.
SPD2 2P+0 SERIES
The surge protection devices for the 2+0 configuration are available for 120 V to 600 V nominal voltage sub-distribution board applications.
SPD2 3P+0 SERIES
The surge protection devices for the 3+0 configuration area vailable for 120 V to 600 V nominal voltage sub-distribution board applications.
SPD2 3P+1 SERIES
The surge protection devices for the 3+1 configuration are available for 240 V to 277 V nominal voltage sub-distribution board applications.
SPD2 4P+0 SERIES
The surge protection devices for the 4+0 configuration are available for 120 V to 480 V nominal voltage sub-distribution board applications.
SPD2 PV SERIES
The surge protection devices for solar string box and inverter applications are available in 1100 and 1500 VDC in the 3+0 configuration.
SPDs provide equipment protection from transient overvoltage events lasting micro-seconds. By limiting the overvoltage to the equipment during these events, costly damage and downtime can be mitigated.
Littelfuse SPD2 are Available in a Wide Range of Voltages
Thermal Protection
Eliminates catastrophic failure
IP20 Protection Rating
Finger-safe design increases worker protection
Compact Footprint
Increases panel design flexibility
Littelfuse SPD2 are Available in a Wide Range of Voltages
The ideal location to install Type 2 SPDs is at the main service entrance. Utilize cascade protection for the sub panels and equipment, especially in large facilities where the critical loads are far away from the main.
Distribution
Transformer
Meter
Littelfuse Type 2 Surge Protection Devices (SPDs) for branch circuits safeguard components from transient overvoltage or surges by limiting the fault current to a load or the unit being protected.
Load centers
Transformers
Generators
Motors
Fans
Heaters
Blowers
Ballasts
Programmable logic controllers
Motor controls
Variable-frequency drives
Proximity sensors
Barcoding equipment
Machine vision systems
LANs
WANs
Intercoms
Fire, security, UPS or building management systems
Littelfuse, Inc. 8755 West Higgins Road Suite 500, Chicago, IL, 60631 USA, 773-628-1000 Copyright © 2019 Littelfuse, Inc.
Surge A Path to Protection with the SPD2 Series from Littelfuse
Learn More
Click the plus signs for more information
Scroll Down
Littelfuse Type 2 SPD2 Series
Electrical Panels
Electrical Panels
SPD Type 1
SPD Type 1
SPD Type 3
Service Entrance
Watch the video
Questions