Array Combiner
Combiner Box
Wiring Harness
String Inverter
Micro Inverter and
Solar Shingles
Small Inverter
Central Inverter
Click on letters for application
and product details
The Class J Fuse Disconnect Switch combines a switch and multiple fuses in a single, compact device. This switch, with both front or side operation, offers a simpler way to manually open and close a circuit while safeguarding against overcurrent and short circuits. When it detects an overload or short circuit, the fuse blows automatically to open or break the circuit both upstream and downstream and shuts off the equipment.
Class J Fuse Disconnect Switches
...Learn more
Temperature sensors detect and measure the average heat or thermal energy in a medium and convert it into electrical signals. Littelfuse offers a broad range of thermistors, resistance temperature detectors (RTDs), digital tempe-rature indicators, and probes and assemblies for a variety of temperature sensing applications.
Temperature Sensors
...Learn more
Varistors are increasingly used as the front-line solution for transient surge protection. Littelfuse provides expertise to the designer and offers the broadest range of circuit protection technologies to choose from.
Varistor Products
...Learn more
The PGR-8800 series arc-flash relay is a microprocessor-based protection relay that limits arc-flash damage by using light sensors to rapidly detect an arc and then trip a circuit breaker.
Arc-Flash Relays
...Learn more
Ground faults occur when electricity travels an unintentional path between a power source and electrical ground. This can be dangerous to nearby personnel and could result in equipment damage. Find the protection relay you need here to safeguard against ground faults.
Dc Earth Leakage/Gound-fault Relays
...Learn more
Power distribution blocks offer a safe, convenient way of splicing cables, providing a fixed junction tap-off point or splitting primary power into secondary circuits.
Power Distribution Blocks
...Learn more
Littelfuse is an established circuit protection supplier to the photovoltaic (PV) industry. Browse our selection to find the series that meets your needs.
1000 V to 1500 V Fuses
...Learn more
Central Inverter
Our energy-efficient, compact dc disconnect switches quickly break or resume the flow of current safely to prevent shock hazards when trying to isolate circuits or repair systems.
Dc Disconnect Switches
...Learn more
Enable easy fuse installation and replacement with our comprehensive line of fuse holders.
Touch-safe Fuse Holders
...Learn more
When used with the correct fuses, fuse blocks help protect the wiring in electrical circuits. Browse an assortment of quality-built fuse boxes from Littelfuse.
Fuse Blocks
...Learn more
Littelfuse is an established circuit protection supplier to the photovoltaic (PV) industry. Browse our selection to find the series that meets your needs.
1000 V to 1500 V Fuses
...Learn more
Array Combiner
...Learn more
Silicon controlled rectifiers (SCRs) are four-layer solid-state current controlling devices with three terminals (anode, cathode and gate). They are unidirectional devices combining the rectifying features of diodes and the on/off control features of transistors.
Silicon Controlled Rectifiers
...Learn more
Littelfuse offers a broad range of TVS diodes, including high peak pulse current and peak pulse power options up to 10 kA and 30 kW respectively.
TVS Diodes
...Learn more
Temperature sensors detect and measure the average heat or thermal energy in a medium
and convert it into electrical signals. Littelfuse offers a broad range of thermistors, resistance temperature detectors (RTDs), digital tempe-rature indicators, and probes and assemblies for a variety of temperature sensing applications.
Temperature Sensors
...Learn more
Varistors are increasingly used as the front-line solution for transient surge protection. Littelfuse provides expertise to the designer and offers the broadest range of circuit protection technologies to choose from.
Varistor Products
Small Inverter
Littelfuse 400PV Series is a 2410 size Surface Mount Fuse which offers relatively low resistance. It provides UL 248-19 compliant overcurrent protection for photovoltaic (PV) cells. The 400PV series meets environment standards and is able to operate at high temperatures.
86 V Surface-mount Fuse
...Learn more
Temperature sensors detect and measure the average heat or thermal energy in a medium
and convert it into electrical signals. Littelfuse offers a broad range of thermistors, resistance temperature detectors (RTDs), digital tempe-rature indicators, and probes and assemblies for a variety of temperature sensing applications.
Temperature Sensors
...Learn more
Varistors are increasingly used as the front-line solution for transient surge protection. Littelfuse provides expertise to the designer and offers the broadest range of circuit protection technologies to choose from.
Varistor Products
...Learn more
Silicon controlled rectifiers (SCRs) are four-layer solid-state current controlling devices with three terminals (anode, cathode and gate). They are unidirectional devices combining the rectifying features of diodes and the on/off control features of transistors.
Silicon Controlled Rectifiers
...Learn more
Littelfuse offers a broad range of TVS diodes, including high peak pulse current and peak pulse power options up to 10 kA and 30 kW respectively.
TVS Diodes
...Learn more
Micro Inverter & Solar Shingles
Our energy-efficient, compact dc disconnect switches quickly break or resume the flow of current safely to prevent shock hazards when trying to isolate circuits or repair systems.
Dc Disconnect Switches
...Learn more
The compact AF0025 series arc-flash relay significantly reduces arc-fault damage in ac and dc compartments by detecting the light from an arc flash using one or two optical sensors, and rapidly providing a trip signal.
Arc-Flash Relays
...Learn more
Power distribution blocks offer a safe, convenient way of splicing cables, providing a fixed junction tap-off point or splitting primary power into secondary circuits.
Power Distribution Blocks
...Learn more
Enable easy fuse installation and replacement with our comprehensive line of fuse holders.
Touch-safe Fuse Holders
...Learn more
Littelfuse is an established circuit protection supplier to the photovoltaic (PV) industry. Browse our selection to find the series that meets your needs.
1000 V to 1500 Fuses
...Learn more
Combiner Box
Solar in-line fuses integrate into an in-line assembly within a wire harness and can be electrically insulated by either overmolding or using heat-shrink. Eliminating a fuse holder helps save space, time, and money.
1000 V to 1500 V In-line Fuses
...Learn more
Wiring Harness
The Class J Fuse Disconnect Switch combines a switch and multiple fuses in a single, compact device. This switch, with both front or side operation, offers a simpler way to manually open and close a circuit while safeguarding against overcurrent and short circuits. When it detects an overload or short circuit, the fuse blows automatically to open or break the circuit both upstream and downstream and shuts off the equipment.
Class J Fuse Disconnect Switches
...Learn more
Temperature sensors detect and measure the average heat or thermal energy in a medium
and convert it into electrical signals. Littelfuse offers a broad range of thermistors, resistance temperature detectors (RTDs), digital tempe-rature indicators, and probes and assemblies for a variety of temperature sensing applications.
Temperature Sensors
...Learn more
Our energy-efficient, compact dc disconnect switches quickly break or resume the flow of current safely to prevent shock hazards when trying to isolate circuits or repair systems.
Dc Disconnect Switches
...Learn more
Varistors are increasingly used as the front-line solution for transient surge protection. Littelfuse provides expertise to the designer and offers the broadest range of circuit protection technologies to choose from.
Varistor Products
...Learn more
Power distribution blocks offer a safe, convenient way of splicing cables, providing a fixed junction tap-off point or splitting primary power into secondary circuits.
Power Distribution Blocks
...Learn more
Enable easy fuse installation and replacement with our comprehensive line of fuse holders.
Touch-safe Fuse Holders
...Learn more
Littelfuse is an established circuit protection supplier to the photovoltaic (PV) industry. Browse our selection to find the series that meets your needs.
600 V to 1000 V Fuses
...Learn more
String Inverter
The POWR-SPEED line of semiconductor fuses offer extreme current limiting protection, balanced performance for longevity, and are available in direct bus-bar mount, flush-end and blade designs to meet the needs of a global market.
®
1000 V to 1500 V High-speed Semicondutor Fuses
...Learn more
This globally-compliant, cost-effective Type 2 Surge Protective Device (SPD) has higher nominal and total discharge current protection. This limits transient overvoltage to equipment mitigating costly damage & downtime.
Surge Protective Devices
...Learn more