Container
PGR-8800 - Series Arc-flash Relay
Arc-flash Point Sensors
Battery Protection Unit
LS7R Series - Dc Disconnect Switch
Energy Storage Rack (ESR) Battery Protection Fuse
SPD2 Series - Surge Protective Devices
Dc Panel
Semiconductor High-speed Fuses
PSX High-speed Square Body Fuses (for 1500 V Systems)
PSR High-speed Square Body Fuses (for 1000 V Systems)
(if battery racks contain SPDs and are more than 10 meters away from the dc panel)
Module
501A Series - 1206 AECQ-compliant Fuse
TPSMC Series - Surface-mount 1500 W TVS Diode
NTC Thermistor Temperature Sensor
JLLN Series - UL Class T Fast-acting Fuse
Battery Dc Cabinet
Power Conversion System
SE-601 Series - Dc Ground-fault Monitor
PGR 8800 Series - Arc-flash Relay
Class J Fuse Disconnect Switch
AF0025 Series - Arc-flash Relay
Click on plus icons for application and product lists