automotive
world japan
Tokyo Big Sight, Japan | January 22-24
Tokyo Big Sight, Japan | January 22-24
Tokyo Big Sight, Japan | January 22-24
Tokyo Big Sight, Japan | January 22-24
Tokyo Big Sight, Japan | January 22-24
Tokyo Big Sight, Japan | January 22-24
Tokyo Big Sight, Japan | January 22-24
Tokyo Big Sight, Japan | January 22-24
about us
Products
Resources
Solutions
Connect with us at
About Littelfuse
Founded in 1927, Littelfuse is a diversified industrial technology manufacturing company empowering a sustainable, connected, and safer world. Across more than 20 countries, and with approximately 16,000 global associates, we partner with customers to design and deliver innovative, reliable solutions.
Littelfuse offers an extensive technology portfolio—fuses, semiconductors, polymers, ceramics, relays, sensors, switches, and more. Serving over 100,000 end customers, our products are found in a variety of industrial, transportation, and electronics end markets— everywhere, every day.
Visit ecatalog
Technical Resources
Check out our technical resources for detailed guides, product information, and best practices to help you fully understand and utilize our solutions.
8755 West Higgins Road Suite 500, Chicago, IL, 60631 USA, 773-628-1000
Copyright © 2024 Littelfuse, Inc.
booth location
Come find us in Booth No. E54-23, East Hall
22-24 January 2025
Tokyo Big Sight, Japan
Fill out the contact form, and our team of experts will get back to you promptly. Whether you have questions about our products, need technical support, or require detailed information, we are here to help.
Contact Us
+1 773-628-1000
8755 West Higgins Road Suite 500, Chicago, IL,
60631 USA
Featured Products
view product
Littelfuse bolt-down 30EV fuses provide circuit protection for high-voltage, high-current automotive systems. These fuses make particularly good choices for ensuring overcurrent protection to branch circuits in EVs and hybrid passenger vehicles.
30EV High Voltage Fuses
view product
Littelfuse CH1S01xB Series Current Sensor provides real-time data on electrical flow, enabling sophisticated control algorithms to adjust power distribution, manage charging cycles effectively, and prevent overload conditions.
Current Sensor
view product
Littelfuse TPSMB TVS diodes feature asymmetrical reverse standoff voltages, protecting automotive SiC MOSFET gate drivers from overvoltage events.
Asymmetrical
TVS Diodes
The Littelfuse team will be there to discuss the latest products and solutions that address:
Solutions
Battery Management System (BMS)
The energy storage system, which includes the battery management system, stores and supplies electric power for all vehicle needs. This system needs protection from a wide range of electrical threats, such as high fault currents, voltage transients, overcurrent, and overloads. Each threat is best countered with the right type of circuit protection technology.
Inside the battery pack is a number of battery modules made up of individual battery cells. This architecture dictates that layers of circuit protection are required. At the module level, the battery module and cable should be protected from overcurrent and from overloads between power-sense lines. The electronics should be defended against voltage transients, and the CAN (Controller Area Network) and other communication buses should be safeguarded from ESD and voltage transients.
Battery Module
Hybrid and electric vehicle batteries can be recharged from standard power outlets by using an AC-DC converter system or directly from DC power that is covered outside of the vehicle for faster charging. Design challenges include protecting against overcurrent, overvoltage, and ESD, as well as controlling switching of the input rectifiers. Littelfuse offers a broad range of High-voltage Fuses, Varistors, GDTs, Switching Thyristors, TVS Diodes, and TVS Diode Arrays to address these threats.
On-Board Battery Charger
The traction motor inverter changes DC current from the battery into the AC current needed to drive the traction motor of an electric or hybrid electric vehicle. Littelfuse offers a variety of components across this system, such as a fuse on the power supply and thermal protection on the motor.
Traction Motor Inverter
Contact us
view product
Littelfuse surface-mounted, waterproof tactile switch series now incorporates the Electrical Height enhancement. It is an IP67-rated, 3.5 mm high momentary-action tactile switch featuring a soft actuator.
KSC2 Series Sealed Tactile Switch
Booth No. E54-23, East Hall
Click for more information
Click for more information
Click for more information
Click for more information
Click for more information
Click for more information
Click for more information
Mechanical/hydraulic actuators are replaced with electric motors, such as those for electric parking, braking, seat modules, and mirrors. Solenoid valves are used to control fluid flow of water, air, and oil. Potential threats include load dump, overcurrent, surges, and ESD. Littelfuse offers a wide range of TVS Diodes and
TVS Diode Arrays, MLVs, MOVs, and PPTCs to protect motor and valve control applications.
Motor and Valve Control
Vehicle Electric/Electronic (E/E) Architecture is migrating from distributed through domain-centralized toward zonal architecture enabling the Software-Defined-Vehicle and other system level benefits.
Zonal Control Unit
A battery distribution unit is like the vehicle’s junction/panel box, delivering power to the many systems that need it. In electric vehicles, the unit relies on high-current, high-voltage fuses and contactors. Drawing upon its deep experience in the automotive industry, Littelfuse provides both fuses and contactors that are reliable and safe for this emerging application.
Battery Distribution Unit
The DC–DC converter changes the high voltage from the battery to a lower level of voltage, which is needed by a wide range of onboard systems: 12 V loads, including lighting, sensors, and entertainment, and 48 V loads, including heating, powertrain, and air conditioning. Littelfuse IGBT Gate Drivers control the switching MOSFETs for energy-efficient power conversion. Power semiconductor devices are vulnerable to electrical threats, which is why circuit protection is particularly important.
DC-DC Converter
Littelfuse New Current Sensing Resistor family for automotive and consumer electronics markets provides overcurrent protection, current monitoring, and control of critical electronics.
Current Sensing Resistors (CSR)
view product
Littelfuse SZSMF4L 400 W Automotive Grade TVS diodes achieve robust circuit protection for high-power applications using ~40% less PCB space.
Automotive Grade TVS Diodes
view product
Littelfuse TTape™ technology offers a solution by allowing multiple sensing points throughout a multi-cell pack, eliminating complications such as wire harness installation and complex programming. The TTape device utilizes a two-wire interface to detect any cell surpassing a critical operational temperature immediately.
TTape™ Platform
view product
Littelfuse AEC-Q200 qualified fuses are developed for demanding automotive grade applications. A full complement of thin film, Nano2® surface mountable, cartridge, and PICO® axial-leaded fuses available for automotive and EV applications.
AEC-Q200 Revision E Qualified Fuses
view product
Click for more information
Click for more information
Click for more information
Click for more information